Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCFBL206-19W |
Prop 65 |
N/A Yes |
Bolt Size |
N/A 0.3750 in |
Bore Diameter |
N/A 1.1875 in |
Bore Type |
N/A Round |
Bracket Width |
N/A 3 in |
Duty Type |
N/A Standard Duty |
Horizontal Bolt Spacing |
N/A 1-7/8 in |
Housing Material |
N/A PBT Thermoplastic |
Hub Diameter |
N/A 3.2500 in |
Length Through Bore |
N/A 1.500 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 3750 lbf |
Radial Static Load Capacity |
N/A 2030 lbf |
Replacement Bearing |
N/A MUC206-19 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A MUCFBL200W |
Shaft Centerline Height |
N/A 2-1/16 in |
Unit Standoff |
N/A 1-41/64 in |
Vertical Bolt Spacing |
N/A 1-1/4 in |