Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A BPFT7-22 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 3.9375 in |
Bore Diameter |
N/A 1.3750 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 1.295 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 4.1563 in |
Radial Dynamic Load Capacity |
N/A 5820 lbf |
Radial Static Load Capacity |
N/A 3460 lbf |
Replacement Bearing |
N/A B7-22 |
Seal Type |
N/A Contact Seal |
Series |
N/A BPFT200 |