Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MBFBL4-12CEW |
Prop 65 |
N/A Yes |
Bolt Size |
N/A 0.3750 in |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Bracket Width |
N/A 2-7/16 in |
Duty Type |
N/A Standard Duty |
End Type |
N/A Closed Cover & Back Seal |
Horizontal Bolt Spacing |
N/A 1-1/2 in |
Housing Material |
N/A PBT Thermoplastic |
Hub Diameter |
N/A 2.5000 in |
Length Through Bore |
N/A 0.972 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 2450 lbf |
Radial Static Load Capacity |
N/A 1190 lbf |
Replacement Bearing |
N/A MB4-12 |
Seal Type |
N/A Contact Seal |
Series |
N/A MBFBL200CEW |
Shaft Centerline Height |
N/A 1-11/16 in |
Unit Standoff |
N/A 1-25/32 in |
Vertical Bolt Spacing |
N/A 7/8 in |