COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCFB206-19NPMZ2

Prop 65

N/A Yes

Bolt Size

N/A 0.3750 in

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Bracket Width

N/A 2-3/4 in

Duty Type

N/A Standard Duty

Horizontal Bolt Spacing

N/A 1-7/8 in

Housing Material

N/A Cast Iron - Nickel Protection

Hub Diameter

N/A 3.2500 in

Length Through Bore

N/A 1.500 in

Locking Device

N/A Set Screw

Lubrication Type

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Radial Dynamic Load Capacity

N/A 4410 lbf

Radial Static Load Capacity

N/A 2540 lbf

Replacement Bearing

N/A UC206-19MZ2

Seal Type

N/A Contact with Flinger

Series

N/A UCFB200NPMZ2

Shaft Centerline Height

N/A 2-1/16 in

Unit Standoff

N/A 1-39/64 in

Vertical Bolt Spacing

N/A 1-1/4 in