Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFCS214-43 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 6.5000 in |
Bolt Size |
N/A 0.5000 in |
Bore Diameter |
N/A 2.6875 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 2.937 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 7.6250 in |
Pilot Diameter |
N/A 5.500 in |
Radial Dynamic Load Capacity |
N/A 14000 lbf |
Radial Static Load Capacity |
N/A 9900 lbf |
Replacement Bearing |
N/A UC214-43 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFCS200 |
Unit Standoff |
N/A 2.181 in |