Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFB210-31NPMZ2 |
Prop 65 |
N/A Yes |
Bolt Size |
N/A 0.5000 in |
Bore Diameter |
N/A 1.9375 in |
Bore Type |
N/A Round |
Bracket Width |
N/A 4 in |
Duty Type |
N/A Standard Duty |
Horizontal Bolt Spacing |
N/A 2-3/4 in |
Housing Material |
N/A Cast Iron - Nickel Protection |
Hub Diameter |
N/A 4.6250 in |
Length Through Bore |
N/A 2.031 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 7980 lbf |
Radial Static Load Capacity |
N/A 5220 lbf |
Replacement Bearing |
N/A UC210-31MZ2 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFB200NPMZ2 |
Shaft Centerline Height |
N/A 2-15/16 in |
Unit Standoff |
N/A 2-9/64 in |
Vertical Bolt Spacing |
N/A 1-5/8 in |