Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFK208 |
Prop 65 |
N/A Yes |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Bracket Width |
N/A 78 mm |
Duty Type |
N/A Standard Duty |
Horizontal Bolt Spacing |
N/A 50 mm |
Housing Material |
N/A Cast Iron |
Hub Diameter |
N/A 100 mm |
Length Through Bore |
N/A 49.2 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 2990 kgf |
Radial Static Load Capacity |
N/A 1830 kgf |
Replacement Bearing |
N/A UC208 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFK200 |
Shaft Centerline Height |
N/A 60 mm |
Unit Standoff |
N/A 51.2 mm |
Vertical Bolt Spacing |
N/A 41 mm |