Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KFL003 |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 56 mm |
Bore Diameter |
N/A 17 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
Housing Material |
N/A ZDC Alloy |
Length Through Bore |
N/A 0.866 in |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 71 mm |
Radial Dynamic Load Capacity |
N/A 2150 lbf |
Radial Static Load Capacity |
N/A 1080 lbf |
Replacement Bearing |
N/A K003 |
Seal Type |
N/A Contact Seal |
Series |
N/A KFL000 |