Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A CUCFC215CE |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 184 mm |
Bolt Size |
N/A M16 |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
End Type |
N/A 1 Closed Cover |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 77.8 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 220 mm |
Pilot Diameter |
N/A 160 mm |
Radial Dynamic Load Capacity |
N/A 6750 kgf |
Radial Static Load Capacity |
N/A 4900 kgf |
Replacement Bearing |
N/A UC215 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A CUCFC200CE |
Unit Standoff |
N/A 86 mm |