Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A KHPF207 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 100 mm |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 38.9 mm |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 120 mm |
Radial Dynamic Load Capacity |
N/A 2640 kgf |
Radial Static Load Capacity |
N/A 1570 kgf |
Replacement Bearing |
N/A KH207 |
Seal Type |
N/A Contact Seal |
Series |
N/A KHPF200 |