Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A BPFT1 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 63.5 mm |
Bore Diameter |
N/A 12 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 22 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 69.1 mm |
Radial Dynamic Load Capacity |
N/A 975 kgf |
Radial Static Load Capacity |
N/A 490 kgf |
Replacement Bearing |
N/A B1 |
Seal Type |
N/A Contact Seal |
Series |
N/A BPFT200 |