Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UETM204 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 71 mm |
Bore Diameter |
N/A 20 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Malleable Iron |
Length Through Bore |
N/A 33 mm |
Locking Device |
N/A Accu-Loc |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 90 mm |
Radial Dynamic Load Capacity |
N/A 1310 kgf |
Radial Static Load Capacity |
N/A 680 kgf |
Replacement Bearing |
N/A UE204 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UETM200 |