Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A BPF6 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 90.5 mm |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 30.3 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 3-Bolt Flange |
Overall Length/Diameter |
N/A 113 mm |
Radial Dynamic Load Capacity |
N/A 2000 kgf |
Radial Static Load Capacity |
N/A 1150 kgf |
Replacement Bearing |
N/A B6 |
Seal Type |
N/A Contact Seal |
Series |
N/A BPF200 |