Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFCX17 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 219 mm |
Bolt Size |
N/A M20 |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 96 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 260 mm |
Pilot Diameter |
N/A 186 mm |
Radial Dynamic Load Capacity |
N/A 9750 kgf |
Radial Static Load Capacity |
N/A 7300 kgf |
Replacement Bearing |
N/A UCX17 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFCX00 |
Unit Standoff |
N/A 66.3 mm |