Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MBFBL5CEW |
Prop 65 |
N/A Yes |
Bolt Size |
N/A M10 |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Bracket Width |
N/A 63.5 mm |
Duty Type |
N/A Standard Duty |
End Type |
N/A Closed Cover & Back Seal |
Horizontal Bolt Spacing |
N/A 41.3 mm |
Housing Material |
N/A PBT Thermoplastic |
Hub Diameter |
N/A 70 mm |
Length Through Bore |
N/A 27 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 1220 kgf |
Radial Static Load Capacity |
N/A 640 kgf |
Replacement Bearing |
N/A MB5 |
Seal Type |
N/A Contact Seal |
Series |
N/A MBFBL200CEW |
Shaft Centerline Height |
N/A 46 mm |
Unit Standoff |
N/A 55.1 mm |
Vertical Bolt Spacing |
N/A 28.6 mm |