Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFCS210NPMZ2 |
Prop 65 |
N/A Yes |
Bolt Circle Diameter |
N/A 130 mm |
Bolt Size |
N/A M12 |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Housing Material |
N/A Cast Iron - Nickel Protection |
Length Through Bore |
N/A 51.6 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Piloted |
Overall Length/Diameter |
N/A 155 mm |
Pilot Diameter |
N/A 108 mm |
Radial Dynamic Load Capacity |
N/A 3600 kgf |
Radial Static Load Capacity |
N/A 2370 kgf |
Replacement Bearing |
N/A UC210MZ2 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFCS200NPMZ2 |
Unit Standoff |
N/A 40.6 mm |