Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUFL005CE |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 75 mm |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Closed |
Housing Material |
N/A ZDC Alloy with Electroless Chromate Finish |
Length Through Bore |
N/A 0.866 in |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 95 mm |
Radial Dynamic Load Capacity |
N/A 2150 lbf |
Radial Static Load Capacity |
N/A 1080 lbf |
Replacement Bearing |
N/A MU005 |
Seal Type |
N/A Contact Seal |
Series |
N/A MUFL000CE |