Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUFL000C |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 45 mm |
Bore Diameter |
N/A 10 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Open |
Housing Material |
N/A ZDC Alloy with Electroless Chromate Finish |
Length Through Bore |
N/A 0.866 in |
Locking Device |
N/A Eccentric Collar |
Lubrication Type |
N/A Non-Relubricable |
Mounting Type |
N/A 2-Bolt Flange |
Overall Length/Diameter |
N/A 60 mm |
Radial Dynamic Load Capacity |
N/A 2150 lbf |
Radial Static Load Capacity |
N/A 1080 lbf |
Replacement Bearing |
N/A MU000 |
Seal Type |
N/A Contact Seal |
Series |
N/A MUFL000C |