Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCFX13 |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 149 mm |
Bore Diameter |
N/A 65 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Medium Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 74.6 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 4-Bolt Flange |
Radial Dynamic Load Capacity |
N/A 6350 kgf |
Radial Static Load Capacity |
N/A 4500 kgf |
Replacement Bearing |
N/A UCX13 |
Seal Type |
N/A Contact with Flinger |
Series |
N/A UCFX00 |