Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MBFBL7CEW |
Prop 65 |
N/A Yes |
Bolt Size |
N/A M12 |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Bracket Width |
N/A 89 mm |
Duty Type |
N/A Standard Duty |
End Type |
N/A Closed Cover & Back Seal |
Horizontal Bolt Spacing |
N/A 50.8 mm |
Housing Material |
N/A PBT Thermoplastic |
Hub Diameter |
N/A 95 mm |
Length Through Bore |
N/A 32.9 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Radial Dynamic Load Capacity |
N/A 2250 kgf |
Radial Static Load Capacity |
N/A 1260 kgf |
Replacement Bearing |
N/A MB7 |
Seal Type |
N/A Contact Seal |
Series |
N/A MBFBL200CEW |
Shaft Centerline Height |
N/A 60.3 mm |
Unit Standoff |
N/A 64 mm |
Vertical Bolt Spacing |
N/A 31.8 mm |