Supplier Name |
N/A AMI Bearings |
UPC Code |
N/A 0808250353378 |
Manufacturer Part Number |
N/A MBFBL7CB |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 440C Stainless Steel |
Bolt Center-to-Center Length |
N/A 50.8 mm |
Bolt Size |
N/A M12 |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
End Type |
N/A Open Cover & Back Seal |
Housing Material |
N/A PBT Thermoplastic |
Inner Ring Width |
N/A 32.9 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Relubricatable |
Mounting Type |
N/A 3-Bolt Bracket |
Overall Length/Diameter |
N/A 157 mm |
Overall Width |
N/A 89 mm |
Radial Dynamic Load Capacity |
N/A 2250 kgf |
Radial Static Load Capacity |
N/A 1260 kgf |
Replacement Bearing |
N/A MB7 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MBFBL200CB |