Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELPFL202-010 |
Series |
N/A AELPFL2 |
Bolt Center-to-Center Length |
N/A 2.5000 in |
Bore Diameter |
N/A 0.6250 in |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 1.1260 in |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359460841 |
Maximum Speed |
N/A 10000 rpm |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Length/Diameter |
N/A 3.1875 in |
Radial Dynamic Load Capacity |
N/A 2160 lbf |
Radial Static Load Capacity |
N/A 1030 lbf |
Replacement Bearing |
N/A AEL202-10 |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 0.4 lb |
Features & Benefits |
N/A
|