Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELPFL206 |
Series |
N/A AELPFL2 |
Bolt Center-to-Center Length |
N/A 3.5625 in |
Bolt Size |
N/A 0.4375 in |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Pressed Steel |
Length Through Bore |
N/A 1.4055 in |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359013948 |
Maximum Speed |
N/A 4900 rpm |
Mounting Type |
N/A 2-Bolt Flange |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Length/Diameter |
N/A 4.4375 in |
Radial Dynamic Load Capacity |
N/A 4400 lbf |
Radial Static Load Capacity |
N/A 2540 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 1.30 lb |