Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A F4DC-BL-100 |
Series |
N/A F4DC-BL |
Bolt Center-to-Center Length |
N/A 2.7500 in |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Square |
Housing Material |
N/A Die Cast Zinc |
Length Through Bore |
N/A 1.2500 in |
Locking Device |
N/A Set Screw |
Mounting Type |
N/A 4-Bolt Flange |