COMPANY HEADER
Print Back
SFCW2220-307N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SFCW2220-307N1

Series

N/A SFCW

Bolt Center-to-Center Length

N/A 280 mm

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Round

UPC Code

N/A 4547359665819

Mounting Type

N/A 4-Bolt Round

Overall Length/Diameter

N/A 330 mm