COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Flange-Mount Bearings
>
Flange-Mount Bearing Units
>
Flange-Mount Ball Bearing Units
>
NTN Four-Bolt Flange Bearings
> Item # 02282685
Item # 02282685, NTN SFCW Series 3.9375 Inch (in) Bore Diameter Four-Bolt Flange Bearing
SFCW2222-315N1 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
SFCW2222-315N1
Series
N/A
SFCW
Bolt Center-to-Center Length
N/A
310 mm
Bore Diameter
N/A
3.9375 in
Bore Type
N/A
Round
UPC Code
N/A
4547359183405
Mounting Type
N/A
4-Bolt Round
Overall Length/Diameter
N/A
365 mm