COMPANY HEADER
Print Back
SFCW2211-115N1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SFCW2211-115N1

Series

N/A SFCW

Bolt Center-to-Center Length

N/A 165 mm

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359183344

Mounting Type

N/A 4-Bolt Round

Overall Length/Diameter

N/A 200 mm