Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SFCW2211-200N1 |
Series |
N/A SFCW |
Bolt Center-to-Center Length |
N/A 165 mm |
Bore Diameter |
N/A 2.0000 in |
Bore Type |
N/A Round |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Locking Device |
N/A Adapter Mount |
Mounting Type |
N/A 4-Bolt Round |
Radial Dynamic Load Capacity |
N/A 21000 lb |
Radial Static Load Capacity |
N/A 24700 lb |
Replacement Bearing |
N/A MX-W22211BLLKC3 |