COMPANY HEADER
Print Back
SFCW2217-300N1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SFCW2217-300N1

Series

N/A SFCW

Bolt Center-to-Center Length

N/A 240 mm

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

UPC Code

N/A 4547359665802

Mounting Type

N/A 4-Bolt Round

Overall Length/Diameter

N/A 270 mm