COMPANY HEADER
Print Back
UCFH210D1 50 mm
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH210D1

Bolt Center-to-Center Length

N/A 58 mm

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359000962

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 184 mm

Weight

N/A 5.34 lb