Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLRY-3 |
Axial Static Load Capacity |
N/A 12000 lb |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.0000 in |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 3.9375 in |
Flange Thickness |
N/A 0.5938 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 14270 lb |
Radial Static Load Capacity |
N/A 20000 lb |
Roller Diameter |
N/A 3.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.8125 in |
Weight |
N/A 3.500 lb |
Features & Benefits |
N/A
|