Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLRY-5 |
Axial Static Load Capacity |
N/A 32500 lb |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.7500 in |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 5.9375 in |
Flange Thickness |
N/A 0.7188 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 33290 lb |
Radial Static Load Capacity |
N/A 51900 lb |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 2.8750 in |
Weight |
N/A 12.90 lb |