Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A FLRY-10 |
Axial Static Load Capacity |
N/A 196000 lb |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Finish/Coating |
N/A Uncoated |
Flange Diameter |
N/A 10.9370 in |
Flange Thickness |
N/A 0.7200 in |
Lubrication Hole Location |
N/A None |
Operating Temperature [Max] |
N/A 250 ºF |
Radial Dynamic Load Capacity |
N/A 138240 lb |
Radial Static Load Capacity |
N/A 276000 lb |
Roller Diameter |
N/A 10.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 5.5000 in |
Weight |
N/A 83.40 lb |