Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPJA-76 |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 25 mm |
Finish/Coating |
N/A Chrome Plated Zinc Plated |
Flange Diameter |
N/A 98 mm |
Flange Thickness |
N/A 13.5 mm |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 63480 lb |
Radial Static Load Capacity |
N/A 88960 lb |
Roller Diameter |
N/A 76 mm |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 46 mm |
Weight |
N/A 2.73 lb |