Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-2.00 |
Series |
N/A FTRY |
Bearing Element |
N/A Balls - Two Rows |
Bore Diameter |
N/A 0.0625 in |
Flange Diameter |
N/A 2.6870 in |
Flange Thickness |
N/A 0.4370 in |
Operating Temperature Range |
N/A -30 to 225 ºF |
Radial Dynamic Load Capacity |
N/A 3400 lb |
Radial Static Load Capacity |
N/A 2240 lb |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.2500 in |