Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FFTRY-18.00 |
Series |
N/A FFTRY |
Axial Dynamic Load Capacity |
N/A 62000 lbf |
Axial Static Load Capacity |
N/A 194000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 4.2560 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 18.9400 in |
Flange Thickness |
N/A 0.7200 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946102713 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 5.5000 in |
Radial Dynamic Load Capacity |
N/A 137300 lbf |
Radial Static Load Capacity |
N/A 276000 lbf |
Roller Diameter |
N/A 18.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Double Flanged |
Roller Width |
N/A 5.2500 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 349.330 lb |