Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FFTRY-3.00 |
Series |
N/A FFTRY |
Axial Dynamic Load Capacity |
N/A 5790 lbf |
Axial Static Load Capacity |
N/A 12000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.0000 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 3.9370 in |
Flange Thickness |
N/A 0.5900 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946102775 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.8130 in |
Radial Dynamic Load Capacity |
N/A 14300 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 3.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Double Flanged |
Roller Width |
N/A 1.7500 in |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 4.06 lb |