Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-1.50 |
Series |
N/A FTRY |
Axial Dynamic Load Capacity |
N/A 764.000 lbf |
Axial Static Load Capacity |
N/A 287.000 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 0.4380 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 2.1880 in |
Flange Thickness |
N/A 0.2200 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946103666 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 0.9370 in |
Radial Dynamic Load Capacity |
N/A 1683 lbf |
Radial Static Load Capacity |
N/A 1147 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 0.8800 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 0.370 lb |