Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-2.50E |
Series |
N/A FTRY |
Axial Dynamic Load Capacity |
N/A 4010 lbf |
Axial Static Load Capacity |
N/A 4570 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 0.7500 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 3.1870 in |
Flange Thickness |
N/A 0.5000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946103789 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.5630 in |
Radial Dynamic Load Capacity |
N/A 10880 lbf |
Radial Static Load Capacity |
N/A 7630 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 1.5000 in |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 1.92 lb |