Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-5.00-SS |
Series |
N/A FTRY-SS |
Axial Dynamic Load Capacity |
N/A 13310 lbf |
Axial Static Load Capacity |
N/A 32100 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 1.7500 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 5.9370 in |
Flange Thickness |
N/A 0.7200 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946103956 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 2.8750 in |
Radial Dynamic Load Capacity |
N/A 35870 lbf |
Radial Static Load Capacity |
N/A 58400 lbf |
Roller Diameter |
N/A 5.0000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 2.7500 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 13.570 lb |