Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-6.00-R |
Series |
N/A FTRY-R |
Axial Dynamic Load Capacity |
N/A 14150 lbf |
Axial Static Load Capacity |
N/A 32900 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 6.9370 in |
Flange Thickness |
N/A 0.7200 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946133502 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 3.3750 in |
Radial Dynamic Load Capacity |
N/A 35830 lbf |
Radial Static Load Capacity |
N/A 56200 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 3.25 in |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 21.490 lb |