Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A FTRY-9.00-R |
Series |
N/A FTRY-R |
Axial Dynamic Load Capacity |
N/A 53600 lbf |
Axial Static Load Capacity |
N/A 147000 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 3.7560 in |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 9.9370 in |
Flange Thickness |
N/A 0.7200 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946134127 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 5.0000 in |
Radial Dynamic Load Capacity |
N/A 134600 lbf |
Radial Static Load Capacity |
N/A 250000 lbf |
Roller Diameter |
N/A 9.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 4.7500 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 64.760 lb |