Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRY-50 |
Series |
N/A MFTRY |
Axial Dynamic Load Capacity |
N/A 1590.337 lbf |
Axial Static Load Capacity |
N/A 98.425 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 15 mm |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 68 mm |
Flange Thickness |
N/A 10 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946128669 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 33 mm |
Radial Dynamic Load Capacity |
N/A 3622.472 lbf |
Radial Static Load Capacity |
N/A 2247.191 lbf |
Roller Diameter |
N/A 50 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 32 mm |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 0.99 lb |