Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRY-80 |
Series |
N/A MFTRY |
Axial Dynamic Load Capacity |
N/A 5775.281 lbf |
Axial Static Load Capacity |
N/A 2102.362 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 25 mm |
Closure Type |
N/A Sealed |
Flange Diameter |
N/A 102 mm |
Flange Thickness |
N/A 13.5 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946131195 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 46 mm |
Radial Dynamic Load Capacity |
N/A 14292.135 lbf |
Radial Static Load Capacity |
N/A 20000 lbf |
Roller Diameter |
N/A 80 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 44 mm |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 3.498 lb |