Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MFTRY-250 |
Series |
N/A MFTRY |
Axial Dynamic Load Capacity |
N/A 24269.663 lbf |
Axial Static Load Capacity |
N/A 5157.480 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 70 mm |
Closure Type |
N/A Shielded |
Flange Diameter |
N/A 273 mm |
Flange Thickness |
N/A 18.2 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946133885 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 79 mm |
Radial Dynamic Load Capacity |
N/A 57752.809 lbf |
Radial Static Load Capacity |
N/A 82247.191 lbf |
Roller Diameter |
N/A 250 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Single Flanged |
Roller Width |
N/A 76 mm |
Seal Type |
N/A Metallic Shield |
Weight |
N/A 56.540 lb |