COMPANY HEADER
Print Back
8600-14E C2100H NP Threaded-D1 3L 10L
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 8600-14E

Chain Pitch Size

N/A 2.5000 in

Component Style

N/A Straight Running

Weight

N/A 83.50 lb