COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A SB025XP0

UPC Code

N/A 637401026478

Series

N/A SB

Prop 65

N/A Yes

Width

N/A 0.3125 in

Bore Shape

N/A Round

ECCN

N/A 2A001

Axial Dynamic Load Capacity

N/A 1880 lbf

Axial Static Load Capacity

N/A 2840 lbf

Bearing Material

N/A 440C Stainless Steel

Bearing Type

N/A Four-Point Contact Bearing

Bore Diameter

N/A 2.50 in

Cage Material

N/A Brass/Composite

Closure Type

N/A Open

Fillet Radius

N/A 0.040 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.3125 in

Inside Diameter

N/A 2.5000 in

Internal Clearance

N/A C0

Maximum Speed

N/A 4270 rpm

Operating Temperature Range

N/A -65 to +250 ºF

Outer Ring Width

N/A 0.3125 in

Outside Diameter

N/A 3.1250 in

Outside Ring Shape

N/A Flat

Overall Width

N/A 0.3125 in

Precision Rating

N/A ABEC 1

Radial Dynamic Load Capacity

N/A 848 lbf

Radial Static Load Capacity

N/A 1140 lbf

Standards Met

N/A American Iron and Steel Institute (AISI 440C)

Weight

N/A 0.19 lb