Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A QJ230-N2-MPA |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 2.5 mm |
Finish/Coating |
N/A Uncoated |
Inside Diameter |
N/A 150 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 4350 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outer Ring Width |
N/A 45 mm |
Outside Diameter |
N/A 270 mm |
Overall Width |
N/A 45 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 350000 N |
Radial Static Load Capacity |
N/A 485000 N |
Resistance Features |
N/A Chemical Resistant |
Series |
N/A QJ2 |
Standards Met |
N/A DIN628-4 |
Weight |
N/A 26.84 lb |