COMPANY HEADER
Print Back
255 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 255

Base Speed

N/A 3450 rpm

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frequency Rating

N/A 60 Hz

Insulation Class

N/A B

Ingress Protection Rating

N/A Ingress Protection (IP20)

Motor Power

N/A 1/6 hp

Motor Phase

N/A 1 hp

Motor Supply Voltage

N/A 115 V

Mounting Type

N/A Footed

Synchronous Speed

N/A 3600 rpm

Weight

N/A 11 lb

Features & Benefits

Features & Benefits

N/A
  • Totally enclosed IP-20 rating.
  • Fan cooled for high output power.
  • Aluminum center ring and end shields for high thermal efficiency and light weight.
  • Permanently lubricated, noise tested ball bearings.
  • Locked bearing design minimizes shaft endplay.