COMPANY HEADER
Print Back
1 hp, 1740 rpm, T1C2P18Z, 115/230 V, 182
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A T1C2P18Z

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 182

Frequency

N/A 60 Hz

Full Load Current

N/A 13.80 A6.90 A

Full Load Efficiency

N/A 71.70 %

Harmonization Code

N/A 8501.40.6040

Insulation Class

N/A F

Power for 4 Poles

N/A 1 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 115 V230 V

Mounting Type

N/A Rigid Base

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Shaft Diameter

N/A 0.88 in

Standards Met

N/A National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 72.00 lb

Applications

Applications

N/A Blowers Conveyors For Use on Air Compressors General Industrial Equipment Pumps

Features & Benefits

Features & Benefits

N/A
  • Double shielded ball bearings
  • Class B insulation, continuous duty, 40 ºC ambient
  • Capacitor start, induction run
  • F1 assembly
  • Reversible rotation